United Kingdom - English

Philips MASTER Value, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 h, Glass

MAS VLE LEDBulb D5.9-60W E27 927 A60 FRG

Product Description

MASTER Value, LEDbulb, A60, 60 W, E27, 2700 K, 806 lm, CRI 90, 15000 h, Glass, 136.00 lm/W, EEL D, PF 0.7, RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003057702
Full order code: 871951434786100

Specifications

  • Cap base
    E27
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003057702 pdf 67.6 kB
Product information sheet
Product Information Sheet pdf 184.5 kB
Product leaflet
Localized commercial leaflet 929003057702 en_GB pdf 813.7 kB

Visuals

Product-Photographs-929003057702_EU
Multiple assets
Product-Diagrams-929003057702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulb D5.9-60W E27 927 A60 FRG IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB