Philips MASTER, LEDbulb, A60, 100 W, E27, 3000 K, 1535 lm, CRI 80, 50000 h, Glass

MAS LEDBulbND7.3-100W E27 830 A60 CL GUE

Product Description

MASTER, LEDbulb, A60, 100 W, E27, 3000 K, 1535 lm, CRI 80, 50000 h, Glass, 210 lm/W, EEL A, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003703702
Full order code: 872016925428200

Specifications

  • Cap base
    E27
  • Nominal lifetime
    50,000 h
  • Switching Cycle
    500,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    5 years

Downloads