Philips MASTER, LEDbulb, A60, 60 W, E27, 4000 K, 840 lm, CRI 80, 50000 h, Glass
MAS LEDBulbND4-60W E27 840 A60 CL G UE
Product Description
MASTER, LEDbulb, A60, 60 W, E27, 4000 K, 840 lm, CRI 80, 50000 h, Glass, 210 lm/W, EEL A, PF 0.4, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base E27
- Nominal lifetime 50,000 h
- Switching Cycle 500,000
- Lighting Technology LEDbulb
- Flux measurement reference Sphere
- Warranty period 5 years