Philips CorePro, LEDbulb, A60, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 h, Plastic

CorePro LEDbulb ND 10-75W A60 E27 940UK

Product Description

CorePro, LEDbulb, A60, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 h, Plastic, 105 lm/W, EEL F, PF 0.5, RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003544399
Full order code: 871951447510600

Specifications

  • Cap base
    E27
  • Nominal lifetime
    15,000 h
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads