Philips CorePro, LED, A60, 40 W, B22, 3000 K, 470 lm, CRI 90, 15000 h, Plastic
CorePro LEDbulb ND 4.9-40W A60 B22 930UK
Product Description
CorePro, LED, A60, 40 W, B22, 3000 K, 470 lm, CRI 90, 15000 h, Plastic, 95 lm/W, EEL F, PF 0.4, RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap base B22
- Nominal lifetime 15,000 h
- Switching Cycle 50,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 2 years