Philips CorePro, LEDbulb, A60M, 100 W, B22, 3000 K, 1521 lm, CRI 90, 15000 h
CoreProLEDbulb ND 13-100W A60 B22 930 UK
Product Description
CorePro, LEDbulb, A60M, 100 W, B22, 3000 K, 1521 lm, CRI 90, 15000 h, 117 lm/W, EEL E, PF 0.5, RG0, IP20, SVM 0.4, PstLM 0.1
Specifications
- Cap base B22
- Nominal lifetime 15,000 h
- Switching Cycle 50,000
- Lighting Technology LEDbulb