United Kingdom - English

Philips Pacific LED Gen5, Waterproof, 48.5 W, L1800 mm, 8000 lm, 4000 K, Wireless, Interact Ready, Wide beam, Clear, IA9, IP66, IK08

WT490C 80S/840 SIA HE WB IA9 PI5L1800

Product Description

Waterproof, L1800 mm, Polycarbonate, White, Sensor-ready driver Interact System-ready, Interact SC100 sensor, 8000 lm, 48.5 W, 165 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole

Order code: 910925868516
Full order code: 871951462578500

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT490C 80S/840 SIA HE WB IA9 PI5L1800 txt 3.9 kB
Product leaflet
Localized commercial leaflet 910925868516 en_GB pdf 357.6 kB

Brochures

Installation instructions
Pacific LED gen5 Installation instruction pdf 1.4 MB

Visuals

Product-Photographs-910925868516_EU
Multiple assets
Product-Diagrams-910925868516_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT490C 80S/840 SIA HE WB IA9 PI5L1800 IES
Revit file
Revit file - WT490CI - 910925868516 ZIP
Dialux
ULD File - WT490C 80S/840 SIA HE WB IA9 PI5L1800 ULD
Relux
ROLF File - WT490C 80S/840 SIA HE WB IA9 PI5L1800 ROLFZ
LDT
LDT File - WT490C 80S/840 SIA HE WB IA9 PI5L1800 LDT