United Kingdom - English

Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 53 W, L1500 mm, 6800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready, EL-ready

WT065C G3 LED68S/840 PSU L1500 ELR BN

Product Description

(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 6800 lm, 53 W, 128 lm/W, 4000 K, (0.38,0.38)SDCM<=5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting ready (through compatible battery kit accessory)

Order code: 911401870685
Full order code: 872016951512399

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product