United Kingdom - English

Philips CoreLine Waterproof, All-in, 32 W, 18 W, L1200 mm, 2700 lm, 4500 lm, 4000 K, Symmetrical, Clear, IP65, IK08, TW1-ready

WT120C G2 LED27_45S/840 PSU L1200

Product Description

L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2700 lm, 4500 lm, 32 W, 18 W, 150 lm/W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401814985
Full order code: 872016950019899

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, the luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge-protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads