United Kingdom - English

Philips CoreLine Waterproof, 57 W, L1500 mm, 8000 lm, 4000 K, Beam angle 110°, Matte, IP65, IK08, TW3

WT120C G2 LED80S/840 PSU TW3 L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 8000 lm, 57 W, 140 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Beam angle 110°, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase

Order code: 911401535691
Full order code: 871869940930200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product