Philips CoreLine Wall-mounted, 23 W, D390 mm, 2200 lm, 4000 K, Sensor-based dim, MDU3, IP65

WL140V LED20S/840 PSR MDU WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 2200 lm, 23 W, 95 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole

Order code: 911401851882
Full order code: 871951453085099

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads