Philips CoreLine Wall-mounted, 38.5 W, D390 mm, 3400 lm, 4000 K, Wireless, Interact Ready, IP65, ELB3h

WL140V LED34S/840 WIA ELB3 WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Wireless driver Interact System-ready, 3400 lm, 38.5 W, 88 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, Emergency lighting 3-hours duration basic version

Order code: 97879200
Full order code: 871869997879200

Downloads