Philips CoreLine Wall-mounted, 25 W, D390 mm, 2200 lm, 4000 K, DALI, IP65, ELB3h/EL-DC

WL140V LED20S/840 PSED ELB3 WH

Product Description

D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC-compatible for central emergency lighting (integrated), 2200 lm, 25 W, 88 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, Emergency lighting 3-hours duration basic version, DC operated central emergency lighting

Order code: 910505101555
Full order code: 871869997869300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads