Philips CoreLine Wall-mounted, 35.5 W, D390 mm, 3400 lm, 4000 K, DALI, IP65, EL-DC
WL140V LED34S/840 PSED WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC-compatible for central emergency lighting (integrated), 3400 lm, 35.5 W, 95 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units Unit
- Driver included Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified