Philips CoreLine Wall-mounted, 13.5 W, D390 mm, 1250 lm, 4000 K, DALI, IP65, EL-DC
WL140V LED12S/840 PSED WH
Product Description
D390 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit with DALI interface, DC-compatible for central emergency lighting (integrated), 1250 lm, 13.5 W, 92 lm/W, 4000 K, (0.3818,0.3797) SDCM <3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Push-in connector 6-pole, DC operated central emergency lighting