Philips UV-C disinfection upper air ceiling mounted
Breathe healthy air (DESIGNED FOR PROFESSIONAL ONLY)
Product family information
Description
As part of the Philips UV-C disinfection upper air device series, Philips UV-C disinfection upper air ceiling mounted is designed to be installed on false ceilings for the disinfection of air in a wide range of applications. Optimised for low ceiling heights, the UV-C rays are distributed at device level and above. The beam of UV-C rays is controlled by specific reflectors and the louvre design. This allows for the disinfection of the air in a space, while ensuring that day-to-day business activities can continue beneath the area where the device is active.
Benefits
Allows quiet disinfection of air while business activity continues beneath the level of the device
Deactivates 99.9% of virus Coliphage φX174 in the air within 10 minutes in a room with sufficient air circulation (please refer to "the more information URL")
Features
Philips PL-S TUV lamp included: 4x9 W
Shortwave UV radiation peak at 253.7 nm (UV-C)
Applications
Warning & Safety
DANGER: Risk Group 3 UV product. Like any disinfection system, UV-C lamps and devices must be installed and used in the correct way. Direct exposure to UV-C can be dangerous and result in a sunburn-like reaction to the skin and serious damage to the cornea.
As UV-C is invisible to the eye, the UV-C upper air device must be installed together with adequate safeguards to ensure that the UV-C upper air device can be operated in a safe way. The UV-C upper air device are only to be used as components in a system that consists of adequate safety safeguards such as, but not limited to, those indicated in the mounting instructions and/or user manuals.