United Kingdom - English

Philips Maxos universal, trunking light unit, 48.5 W, L1517 mm, 6460 lm, 3000 K, DALI, Opal, Opal, White

LL515S 68S/830 PSD O-PC UNIV TW3 WH

Product Description

trunking light unit, L1517 mm, Steel, White, Power supply unit with DALI interface, 6460 lm, 48.5 W, 133 lm/W, 3000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole

Order code: 910925870071
Full order code: 872016947398000

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925870071 en_GB pdf 354.0 kB

Brochures

Installation instructions
Maxos universal MI pdf 877.2 kB

Visuals

Product-Photographs-910925870071_EU
Multiple assets
Product-Diagrams-910925870071_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LL515S 68S/830 PSD O-PC UNIV TW3 WH zip 48.9 kB