Philips Maxos universal, trunking light unit, 33.5 W, L1517 mm, 4500 lm, 3000 K, Opal, Opal, White
LL515S 27_33_40_47S/830O-PCPSU UNIVTW3WH
Product Description
trunking light unit, L1517 mm, Steel, White, Power supply unit (On/Off), 4500 lm, 33.5 W, 134 lm/W, 3000 K, (0.34. 0.35) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Specifications
- Number of gear units Unit
- Driver included Yes
- Service Tag Yes
- Warranty period 5 years