United Kingdom - English

Philips Maxos universal, trunking light unit, 50 W, L1517 mm, 8000 lm, 3000 K, DALI, Wide beam, Textured, White, IP20

LL515S 80S/830 PSD WB UNIV TW3 WH

Product Description

trunking light unit, L1517 mm, Steel, White, Signal white (RAL9003), Triple-layer spray paint, Power supply unit with DALI interface, 8000 lm, 50 W, 160 lm/W, 3000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole, Feed-through wiring 3-phase

Order code: 910925869514
Full order code: 871951477303500

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925869514 en_GB pdf 356.6 kB

Brochures

Installation instructions
Maxos universal MI pdf 877.2 kB

Visuals

Product-Photographs-910925869514_EU
Multiple assets
Product-Diagrams-910925869514_EU
Multiple assets