Philips Maxos LED Performer, Trunking light panel, 25.9 W, L1200 mm, 4000 lm, 4000 K, DALI, Medium beam, Clear, White, IP40

4MX900 LED40S/840 PSD MB WH L1200

Product Description

Trunking light panel, L1200 mm, Aluminium, White, Power supply unit with DALI interface, 4000 lm, 25.9 W, 154 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Medium beam, Clear, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 66388099
Full order code: 403073266388099

Downloads