PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips CoreLine trunking gen2.5, 44.5 W, L1130 mm, 8000 lm, 4000 K, Wide beam, Frosted, White, IP20

LL241X 80S/840 HE PSU WB 5x1.5 WH

Product Description

L1130 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 8000 lm, 44.5 W, 180 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Order code: 910925870121
Full order code: 872016947447500

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads