Philips TrueLine, suspended, 24.5 W, 1130x55 mm; H88 mm, SM2, 3400 lm, 4000 K, CRI>90, DALI, UGR19

SP530P 34S/940 DEIA SM2 L1130 BK

Product Description

1130x55 mm; H88 mm, Aluminium, Black, Signal black (RAL9004), Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24.5 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505103199
Full order code: 871951497228500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Serviceability class
    Class B, the luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge-protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads