Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Surface mounted
KeyLine, Surface & Suspended
SP350Z EP SI
Back to family
Back to Pioneers of Light
The official Philips lighting catalogue has a new home!
As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.
KeyLine, Surface & Suspended
Philips SP350Z | KeyLine, - V, Silver
Product Description
Philips SP350Z | KeyLine, - V, Silver
Order code:
910925868343
Full order code:
871951462407800
Specifications
Expand all
General Information
Value ladder
Performance
Operating and Electrical
Input Voltage
- V
Line Frequency
- Hz
Protection class IEC
-
Mechanical and Housing
Overall length
70 mm
Overall width
2.5 mm
Overall height
70 mm
Dimensions (height x width x depth)
70 x 3 x 70 mm
Material
Steel
Ingress protection code
-
Mech. impact protection code
-
Accessory colour
Silver
Angle
-
Net Weight (Piece)
0.200 kg
Approval and Application
CE mark
Yes
EU RoHS compliant
Yes
Product Data
Order product name
SP350Z EP SI
Full product name
SP350Z EP SI
Full EOC
871951462407800
Order code
910925868343
Material no. (12 NC)
910925868343
Numerator – quantity per pack
1
EAN/UPC — Product/Case
8719514624078
Numerator – packs per outer box
1
EAN/UPC - Case
8719514624078
Product family code
SP350Z [KeyLine]
Downloads
Leaflets
Tendertext
Tender text - SP350Z EP SI
txt 1.1 kB
Product leaflet
Localized commercial leaflet 910925868343 en_GB
pdf 326.1 kB
Brochures
Installation instructions
KeyLine Installation Instruction
pdf 3.0 MB
Visuals
Product-Photographs-910925868343_EU
Multiple assets