United Kingdom - English

Philips TrueLine, surface mounted, 25.5 W, 1170x55 mm; H88 mm, 3400 lm, 3000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, EL-DC

SM530C 34S/930 SEIA U4 L1170 ALU

Product Description

1170x55 mm; H88 mm, Aluminium, Aluminium, Surface, Sensor-ready driver Interact System-ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 3400 lm, 25.5 W, 136 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505103238
Full order code: 871951497211700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - SM530C 34S/930 SEIA U4 L1170 ALU txt 5.1 kB
Product leaflet
Localized commercial leaflet 910505103238 en_GB pdf 347.8 kB

Brochures

Installation instructions
Installation instruction Trueline Surface pdf 14.6 MB

Visuals

Product-Photographs-910505103238_EU
Multiple assets
Product-Diagrams-910505103238_EU
Multiple assets
CAD Drawings
TrueLine-SM530C-L1170 max 780.0 kB

Photometry and Lighting design

IES
IES File - SM530C 34S/930 SEIA U4 L1170 ALU IES
Revit file
Revit file - SM530CI - 910505103238 ZIP
Dialux
ULD File - SM530C 34S/930 SEIA U4 L1170 ALU ULD
Relux
ROLF File - SM530C 34S/930 SEIA U4 L1170 ALU ROLFZ
LDT
LDT File - SM530C 34S/930 SEIA U4 L1170 ALU LDT