United Kingdom - English

Philips SlimBlend Gen2, 31.5 W, 4200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, EL-DC

RC332V 42S/940 SEIA W62L62 IA4 MXO

Product Description

Steel, White, Sensor-ready driver Interact System-ready for central emergency lighting, Interact SC200 sensor, 4200 lm, 31.5 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505102467
Full order code: 872016901486200

Specifications

  • Lamp family code
    42S [LED Module, system flux 4200 lm]
  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - RC332V 42S/940 SEIA W62L62 IA4 MXO txt 3.8 kB
Product leaflet
Localized commercial leaflet 910505102467 en_GB pdf 348.0 kB

Brochures

Installation instructions
SlimBlend Gen2 Installation instruction pdf 2.2 MB

Visuals

Product-Photographs-910505102467_EU
Multiple assets
Product-Diagrams-910505102467_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RC332V 42S/940 SEIA W62L62 IA4 MXO IES
Revit file
Revit file - RC330VI - 910505102467 ZIP
Dialux
ULD File - RC332V 42S/940 SEIA W62L62 IA4 MXO ULD
Relux
ROLF File - RC332V 42S/940 SEIA W62L62 IA4 MXO ROLFZ
LDT
LDT File - RC332V 42S/940 SEIA W62L62 IA4 MXO LDT