United Kingdom - English

Philips Ledinaire panel EcoSet

Trusted performance. Every day.

Products

Product family information

Description

The Philips Ledinaire panel EcoSet (RC075) introduces a unique plug-and-play wireless solution. This LED lighting panel offers an easy way to unlock more energy savings and enables simple automated lighting in offices or schools. Our latest innovation enables our LED lighting panels to work with an external AC-powered PIR sensor to detect motion and daylight. These additional external lighting sensors trigger automated dimming of the luminaire. Set-up is simple with the remote, so your lights are ready in no time. Use predefined dim levels or configure them easily via integrated dipswitches. An optional wall switch is available as an accessory for manual control – just in case you need it!

Benefits

  • Elevated energy savings

  • Good quality and easy to use

Features

  • Output: 3,400 lm, 4,000 K

  • Efficacy: 120 lm/W

Applications

  • Offices
  • Education
  • Municipal Buildings

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ledinaire panel EcoSet en_GB pdf 435.3 kB

Visuals

Family-Photographs-Ledinaire panel EcoSet
Multiple assets
Video
Philips Ledinaire EcoSet Office QIG Animation HQ1 mp4 275.5 MB
Video
PH Ledinaire EcoSet social video ad mp4 23.8 MB

Photometry and Lighting design

Family-IES-Ledinaire panel EcoSet
Multiple assets