United Kingdom - English

Philips StoreFlow, Track flood (single), 38.5 W, 4800 lm, PremiumWhite, 3500 K, CRI>90, DALI, Interact Ready, Assymetric beam angle, Black

ST761T 49S/PW935 DIA BK

Product Description

Track flood (single), Aluminium, Black, Dali dimming Interact System ready, 4800 lm, 38.5 W, 125 lm/W, PremiumWhite, 3500 K, (0.398,0.376)<2, CRI>90, Assymetric beam angle, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102520
Full order code: 872016901158800

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102520 en_GB pdf 360.2 kB

Brochures

Installation instructions
Installation instructions StoreFlow pdf 1.1 MB

Visuals

Product-Photographs-910505102520_EU
Multiple assets
Product-Diagrams-910505102520_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST761T 49S/PW935 DIA BK IES
Revit file
Revit file - ST760TI - 910505102520 ZIP
Dialux
ULD File - ST761T 49S/PW935 DIA BK ULD
Relux
ROLF File - ST761T 49S/PW935 DIA BK ROLFZ
LDT
LDT File - ST761T 49S/PW935 DIA BK LDT