PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips GreenSpace Evo, 39.5 W, 5400 lm, 3000 K, Wide beam, White

ST333Y2 27S/830 PSU WB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 5400 lm, 39.5 W, 137 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104622
Full order code: 872016983509200

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads