United Kingdom - English

Philips GreenSpace Evo Projector, 39.5 W, 5400 lm, 3000 K, Wide beam, White

ST333X2 27S/830 PSU WB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 5400 lm, 39.5 W, 137 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104618
Full order code: 872016983505400

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class A, the luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge-protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads