Philips GreenSpace Evo, UltraEfficient, 26.5 W, 3900 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, White
ST333T 39S/PW930 UE PSU HWB WH481
Product Description
Polycarbonate, White, Power supply unit (On/Off), 3900 lm, 26.5 W, 159 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track