United Kingdom - English

Philips Ledinaire High-bay, 133 W, D319 mm, 20000 lm, 4000 K, Wide beam, IP65, IK06

BY021P G3 LED200S/840 PSU WB GR

Product Description

D319 mm, Aluminium die-cast, Grey, Single layer powder coating, Suspended, Constant light output, 20000 lm, 133 W, 150 lm/W, 4000 K, 0.38;0.38, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Flying leads/cables

Order code: 911401565144
Full order code: 872016976136000

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401565144 en_GB pdf 410.0 kB

Brochures

Installation instructions
Ledinaire Highbay BY020P G3 mounting instruction pdf 863.9 kB

Visuals

Product-Photographs-911401565144_EU
Multiple assets
Product-Diagrams-911401565144_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BY021P G3 LED200S/840 PSU WB GR ies 986 B
LDT
LDT File - BY021P G3 LED200S/840 PSU WB GR ldt 899 B

Other

Environmental product declaration
Verified EPD Ledinaire BY021P pdf 987.3 kB