United Kingdom - English

Philips CoreLine Highbay Gen6, UltraEfficient, 153 W, 28000 lm, 4000 K, DALI, Beam angle 90°, IP66, IK08

BY121P G6 LED280/840 PSD WB

Product Description

Aluminium die cast, Grey, Basalt grey (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit with DALI interface, 28000 lm, 153 W, 183 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401555945
Full order code: 872110330675300

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product