United Kingdom - English

Philips CoreLine Highbay Gen5, 121 W, 20500 lm, 4000 K, Wide beam, IP65, IK08

BY121P G5 LED200S/840 PSU WB

Product Description

Aluminium die-cast, Grey, Power supply unit (On/Off), 20500 lm, 121 W, 169 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole

Order code: 911401629508
Full order code: 871951495569100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads