United Kingdom - English

Philips StoreFlux gen3 rim, Grdilight, 3 spots (*flux-performance values for 1 spot), 86 W, 12000 lm, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, Black, IP20

GD623B 39S/PW930 PSU-E HWB BK

Product Description

Grdilight, 3 spots (*flux-performance values for 1 spot), Aluminium, Black, Signal white (RAL9003), Power supply unit external (On/Off), 12000 lm, 86 W, 140 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, UGR19, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole

Order code: 910505102208
Full order code: 872016901227100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    3 units
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102208 en_GB pdf 433.2 kB

Brochures

Installation instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102208_EU
Multiple assets
Product-Diagrams-910505102208_EU
Multiple assets

Photometry and Lighting design

IES
IES File - GD623B 39S/PW930 PSU-E HWB BK IES
Revit file
Revit file - GD601BI - 910505102208 ZIP
Dialux
ULD File - GD623B 39S/PW930 PSU-E HWB BK ULD
Relux
ROLF File - GD623B 39S/PW930 PSU-E HWB BK ROLFZ
LDT
LDT File - GD623B 39S/PW930 PSU-E HWB BK LDT