United Kingdom - English

Philips StoreFlux gen3 rim, Gridlight, triple spot head, 59 W, 8000 lm, 3000 K, CRI>80, Wide beam, White, IP20

GD623B 27S/830 PSU-E WB WH

Product Description

Gridlight, triple spot head, Aluminium, White, Signal white (RAL9003), Power supply unit external (On/Off), 8000 lm, 59 W, 136 lm/W, 3000 K, (0.434,0.403)<3, CRI>80, UGR19, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 push-in connectors 2-pole

Order code: 910505102207
Full order code: 872016901226400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    3 units
  • Driver included
    Yes
  • Service Tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102207 en_GB pdf 421.9 kB

Brochures

Installation instructions
StoreFlux GD601Bi PerfectAccent Installation Instructions pdf 1018.3 kB

Visuals

Product-Photographs-910505102207_EU
Multiple assets
Product-Diagrams-910505102207_EU
Multiple assets

Photometry and Lighting design

IES
IES File - GD623B 27S/830 PSU-E WB WH IES
Revit file
Revit file - GD601BI - 910505102207 ZIP
Dialux
ULD File - GD623B 27S/830 PSU-E WB WH ULD
Relux
ROLF File - GD623B 27S/830 PSU-E WB WH ROLFZ
LDT
LDT File - GD623B 27S/830 PSU-E WB WH LDT