United Kingdom - English

Philips Emergency Spot, Recessed, 2 W, 2 W, D50 mm, 135 lm, 6500 K, IP20, ELB3h

EM150B REC 1S OA/CO NM3 ELB WH IP20

Product Description

Recessed, D50 mm, Polycarbonate, White, Signal white (RAL9003), 135 lm, 2 W, 130 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV-stabilised polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Emergency lighting 3-hours duration basic version

Order code: 912401483505
Full order code: 871869979890100

Specifications

  • Lamp family code
    -
  • Number of gear units
    Unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service Tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483505 en_GB pdf 372.8 kB

Brochures

Installation instructions
Mounting Instruction EM150B pdf 1.4 MB

Visuals

Product-Photographs-912401483505_EU
Multiple assets
Product-Diagrams-912401483505_EU
Multiple assets

Photometry and Lighting design

IES
IES File - EM150B REC 1S OA/CO NM3 ELB WH IP20 zip 2.9 kB