Philips Emergency Bulkhead, 4 W, 4 W, 351x111 mm; H63 mm, 175 lm, 6500 K, IP65, ELB3h
EM153C SM BKD EXIT SIGN M3 ELB IP65
Product Description
351x111 mm; H63 mm, Polycarbonate, White, Signal white (RAL9003), 150 lm, 4 W, 50 lm/W, 6500 K, 0.33, Ribbed, UV-stabilised polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class II, 2 push-in connectors 3-pole, Emergency lighting 3-hours duration basic version
Specifications
- Lamp family code -
- Number of gear units Unit
- Driver included Yes
- Light source engine type LED
- Service Tag No
- Value ladder Value
- Warranty period 5 years