PhilipsToSignify

The official Philips lighting catalogue has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalogue, alongside Dynalite and other Signify brands.

Philips LuxSpace Compact, surface & suspended, 10.8 W, 2000 lm, 4000 K, Clear

DN610C 20S/840UE PSU-E C WH PG

Product Description

Plastic, White, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104877
Full order code: 872016983767600

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Mounting
    Surface
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads