United Kingdom - English

Philips LuxSpace Compact, recessed, Downlight, UltraEfficient, 25 W, D200 mm, 4200 lm, 4000 K, UGR19, High-gloss reflector, IP20

DN610B 40S/840UE PSU-E C WH

Product Description

Downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 4200 lm, 25 W, 168 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104687
Full order code: 872016983574000

Specifications

  • Number of gear units
    Unit
  • Driver included
    Yes
  • Service Tag
    Yes
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104687 en_GB pdf 369.5 kB

Brochures

Installation instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104687_EU
Multiple assets
Product-Diagrams-910505104687_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN610B 40S/840UE PSU-E C WH IES
Revit file
Revit file - DN610BI - 910505104687 ZIP
Dialux
ULD File - DN610B 40S/840UE PSU-E C WH ULD
Relux
ROLF File - DN610B 40S/840UE PSU-E C WH ROLFZ
LDT
LDT File - DN610B 40S/840UE PSU-E C WH LDT