Philips GreenSpace, 8.2 W, D150 mm, 1100 lm, 4000 K, High-gloss reflector, Clear, IP20/54
DN462B LED11S/840 PSU-E C PCC WH P
Product Description
D150 mm, Polycarbonate, White, Signal white (RAL9003), Power supply unit external (On/Off), 1100 lm, 8.2 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM<3, High-gloss reflector, Clear, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK06 | 1 J, Safety class II, Feed-through connector 3-pole