Philips Ledinaire batten BN045C, 50 W, L1500 mm, 6000 lm, 4000 K, IP20, TW1-ready
BN045C 60S/840 PSU L1500
Product Description
L1500 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 6000 lm, 50 W, 120 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 120°, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 3-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)