Philips CoreLine Batten, 63 W, L1500 mm, 8000 lm, 4000 K, DALI, Opal, IP20, TW1-ready

BN126C LED80S/840 PSD L1500

Product Description

L1500 mm, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 8000 lm, 63 W, 127 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 5-pole, Simple connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 10067100
Full order code: 872016910067100

Downloads