Philips Ledinaire Clear Accent
Ledinaire Clear Accent: reliable and superior lighting performance with precise design, suitable for diverse applications.
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
91 | 550 | 2700 3000 4000 | 6 | 21 | |||
91 | 550 | 2700 3000 4000 | 6 | 21 | |||
91 | 550 | 2700 3000 4000 | 6 | 23 | |||
91 | 550 | 2700 3000 4000 | 6 | 23 | |||
RS071B Trim Accessory GD20890200 | - | - | - | - | - | ||
RS071B Trim Accessory SI20892600 | - | - | - | - | - |
Product family information
Description
A complete family of LED recessed spots that deliver superior lighting performance. Choose the best fit for every project from fixed/adjustable head with various color temperatures or All-in versions with 3 CCTs combined in one product. Enjoy great reliable performance free of maintenance.
Benefits
IC Compliant: can be covered by insulation material.
Easy installation: Through wiring (loop in/loop out) via connection box is optionally available.
Features
3 variants available: fixed recessed RS060, adjustable recessed RS061 and adjustable recessed RS071B (All-in).
Full product range with RS060B/RS061B: 6W, 500lm, 2700K/3000K/4000K options, available in white color.