Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
BVC080 LED25/765 Solar67162499 | - | 2,500 | 6500 | - | - | ||
BVC080 LED30/765 Solar67163199 | - | 3,000 | 6500 | - | - | ||
BVC080 LED40/765 Solar67164899 | - | 4,000 | 6500 | - | - | ||
BVC080 LED25/730 Solar67165599 | - | 2,500 | 3000 | - | - | ||
BVC080 LED30/730 Solar67166299 | - | 3,000 | 3000 | - | - | ||
BVC080 LED40/730 Solar67167999 | - | 4,000 | 3000 | - | - | ||
BVC080 LED25/730 Solar Pro75058699 | - | 2,500 | 3000 | - | - | ||
BVC080 LED30/730 Solar Pro75059399 | - | 3,000 | 3000 | - | - |
Product family information
Description
Solar flood light with lithium ferro phosphate battery built in the luminaire, Remote controller and installation accessories included. IP65, plastic housing. Available in 600, 900, 1500, 2500, 3000 and 4000 Lumens
Benefits
Energy efficient and Environmentally friendly: Solar floodlights are powered by the sun, which means they don't rely on electricity from the grid. This reduces your energy bills and saves you money in the long run.
Easy installation: Solar floodlights are easy to install and require no wiring or electrical work. This makes them a convenient and hassle-free option. All you need to do is mount them in an area that receives plenty of sunlight.
Features
Solar floodlight range of product– equivalent to 60W, 90W and 150W, 250W, 300W, 400W tranditional floodlights respectively
Infra red remote controller to dim luminaires
Applications
Warning & Safety
Install the luminaire in a sunny place that is not shaded by trees, buildings and walls, then the solar panel can receive the maximum sunlight for charging the battery.
Charge the product under sunlight for at least 8 hours before first time using.