Philips MASTER Value, LEDtube, T8, KVG/VVG/220-240V, 1500 mm, 20.5 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 60000 Stunde(n)

MAS LEDtube VLE 1500mm HO 20.5W 830 T8

Produktbeschreibung

MASTER Value, LEDtube, T8, KVG/VVG/220-240V, 1500 mm, 20.5 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 60000 Stunde(n), 141.00 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Glas, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1

Bestellnummer: 64691200
Vollständiger Bestellcode: 871869964691200

Downloads