Philips MasterConnect, LEDtube, T8, KVG/VVG/220-240V, 600 mm, 7 W, 18W TL-D, 4000 K, 1050 lm, CRI 80, 60000 Stunde(n)
MC LEDtube IA 600mm HO 7W840 T8
Produktbeschreibung
MasterConnect, LEDtube, T8, KVG/VVG/220-240V, 600 mm, 7 W, LED alternative to 18W TL-D, 4000 K, 1050 lm, CRI 80, 60000 Stunde(n), 150 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, 600 mm, RG0, SDCM 6, SVM 0.9, IP20, SVM 0.9, PstLM 1