България - Български

Philips TownGuide Performer, Urban road & street light, 19.6 W, 2204 lm, 4000 K, CRI70, Distribution medium, Safety class II, IP66, SRG6-6

BDP104 LED30/740 II DM PCC SI CLO-LS-8 6

Продуктово описание

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and LumiStep dimming 8 hours, 2204 lm, 19.6 W, 115 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Код за поръчка: 910500991024
Пълен код на поръчката: 871829190623000