Philips CityCharm Cone, Urban road & street light, 26.5 W, 3200 lm, 3000 K, CRI70, Distribution wide, Safety class I, IP66

BDS491 LED40/730 PSU I DW DF-S GR H07 60

Продуктово описание

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 3200 lm, 26.5 W, 122 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires

Код за поръчка: 912300024721
Пълен код на поръчката: 871951420329700

Спецификации

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Файлове за изтегляне