Ново

SunStay Pro gen2, Solar streetlight, 35.1 W, 5378 lm, 3000 K, CRI70, Step Dim; 5-step Programmable, Distribution medium 10, SDP1, Safety class III, IP66

VGP726 LED60/730 OG-BLE DM10 III DGR 76P

Продуктово описание

Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 76 to 62 mm, Solar dim profile version 1, 5378 lm, 35.1 W, 153 lm/W, 3000 K, (0,433, 0,403), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III

Код за поръчка: 79886100
Пълен код на поръчката: 872016979886100