Philips UniStreet gen2, Road & street light, 36.5 W, 5046 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution medium 10, Safety class II, IP66

BGP281 LED60-4S/740 II DM10 CLO-DDF2 D18

Продуктово описание

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 5046 lm, 36.5 W, 144 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Код за поръчка: 44935300
Пълен код на поръчката: 871869944935300

Файлове за изтегляне